background-waves

55110-3H

Product Status| Obsoletei

55110-3H

55110 3H02D HALL SENSOR | Series: 55110
info
Aflange mountHall effectsensor with integral LED for visual indication of operation, 34.00mm (1.339") x 14.00mm (0.551") x 10.00mm (0.394") with a choice of digital or latching outputs.Availablein 3-wire(voltage output)version.Its case design enables screw or adhesive mounting. Capable of switching up to 28Vdc and 20mA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing, rotation and flow measurement, commutation of brushless DC motors, angular sensing and magnetic encoding. Functions best with the H-58 magnet.

Note: The H-58 magnet is sold separately.

PropertyValue
Operating Supply Voltage (V DC)
3.8 to 24
Output High
VDD-2 @ 0.1mA
Output Low
0.4V @ 20 mA
Magnetic Sensitivity (Gauss)
59
Nominal Activate Distance (mm)
18
Operating Temperature
-40° to 85°C
Output Type
Voltage
  • Magnetically-operated proximity sensor
  • Digital or latching types available
  • Integral LED
  • Medium or high sensitivity options available
  • Three-wire (voltage output) sensor
  • Integral reverse/over-voltage protection
  • Built-in temperature compensation
  • High switching speed up to 10kHz
  • Long life, up to 20 billion operations
  • Visual indication of operation
  • Unaffected by harsh environments
  • Operates in static or dynamic magnetic field
  • Available with a selection of cable length and connector options

55110-3H Applications

Highlights Section

  • Position and limit switching
  • RPM measurement
  • Flow metering
  • Commutation of brushless DC motors
  • Angle sensing
  • Magnetic encoders

55110-3H Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55110-3H-01-D55110 3H01D HALL SENSOR
55110-3H-01-E55110 3H01E HALL SENSOR
55110-3H-02-A55110 3H02A HALL SENSORRoHS2/19/2019Pb-Free2/19/2019Pdf IconCoC_RoHS9_55110-3H-02-APdf IconREACH201_Declaration_55110-3H-02-ADoes Not ContainNo
55110-3H-02-D55110 3H02D HALL SENSOR
55110-3H-02-E55110 3H02E HALL SENSOR
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.