background-waves

55140-2M

Product Status| Activei

55140-2M

55140 2M01D HALL SEVERIN | Series: 55140
info
A small flange mount Hall effect sensor occupying only 3.22cm2(0.500in2) board space with a choice of digital or programmable analog outputs. Available in 3-wire(voltage output)or 2-wire (current output) versions. Its case design enables screw or adhesive mounting. Capable of switching up to 28Vdc and 20mA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing, rotation and flow measurement, commutation of brushless DC motors, angular sensing and magnetic encoding.
PropertyValue
Operating Supply Voltage (V DC)
3.75 to 24
Output Low
2.2 to 5.6 mA
Magnetic Sensitivity (Gauss)
120
Nominal Activate Distance (mm)
13.5
Operating Temperature
-40° to 100°C
Output Type
Current
  • Magnetically-operated position sensor
  • Digital or programmable analog types available
  • Medium, high or programmable sensitivity options available
  • Three-wire (voltage output) or two-wire (current output) versions available
  • Maximum vibration rating of 50 g at 50 Hz to 2 kHz
  • Maximum shock rating of 150 g for 11 ms (1/2 sine wave)
  • EMC compliance to DIN 40839 (consult Littelfuse)
  • Integral reverse/over-voltage protection
  • Built-in temperature compensation
  • High switching speed up to 10kHz
  • Long life, up to 20 billion operations
  • Unaffected by harsh environments
  • Operates in static or dynamic magnetic field
  • Available with a selection of cable length and connector options

55140-2M Applications

Highlights Section

  • Position and limit switching
  • RPM measurement
  • Flow metering
  • Commutation of brushless DC motors
  • Angle sensing
  • Magnetic encoders

55140-2M Resources

Showing 1 to 5 of 14 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55140-2M-01-D55140 2M01D HALL SEVERIN
55140-2M-01-E55140 2M01E HALL SEVERIN
55140-2M-02-A55140 2M02A HALL SENSORRoHS7/26/2014Pb-Free7/26/2014Pdf IconCoC_RoHS10_55140-2M-02-APdf IconREACH209_Declaration_55140-2M-02-ADoes Not ContainNo
55140-2M-02-D55140 2M02D HALL SEVERIN
55140-2M-02-E55140 2M02E HALL SENSORRoHS7/26/2014Pb-Free7/26/2014No
  • /
  • 2.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.