background-waves

55140-AP

Product Status| Activei

55140-AP

55140 AP05E HALL SEVERIN | Series: 55140
info
Asmall flange mountHall effectsensor occupying only 3.22cm2(0.500in2) board space with a choice of digital or programmable analog outputs.Availablein 3-wire(voltage output)or 2-wire (current output) versions.Its case design enables screw or adhesive mounting. Capable of switching up to 28Vdc and 20mA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing, rotation and flow measurement, commutation of brushless DC motors, angular sensing and magnetic encoding.
PropertyValue
Operating Supply Voltage (V DC)
4.5 to 5.5
Output High
4.65 V
Output Low
0.35 V
Magnetic Sensitivity (Gauss)
Programmable
Nominal Activate Distance (mm)
Contact Littelfuse
Operating Temperature
-40° to 100°C
Output Type
Analog Voltage
  • Magnetically-operated position sensor
  • Digital or programmable analog types available
  • Medium, high or programmable sensitivity options available
  • Three-wire (voltage output) or two-wire (current output) versions available
  • Maximum vibration rating of 50 g at 50 Hz to 2 kHz
  • Maximum shock rating of 150 g for 11 ms (1/2 sine wave)
  • EMC compliance to DIN 40839 (consult Littelfuse)
  • Integral reverse/over-voltage protection
  • Built-in temperature compensation
  • High switching speed up to 10kHz
  • Long life, up to 20 billion operations
  • Unaffected by harsh environments
  • Operates in static or dynamic magnetic field
  • Available with a selection of cable length and connector options

55140-AP Applications

Highlights Section

  • Position and limit switching
  • RPM measurement
  • Flow metering
  • Commutation of brushless DC motors
  • Angle sensing
  • Magnetic encoders

55140-AP Resources

Showing 1 to 5 of 14 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55140-AP-01-D55140 AP01D HALL SEVERIN
55140-AP-01-E55140 AP01E HALL SEVERIN
55140-AP-02-A55140 AP02A HALL SENSORRoHS11/27/2013Pb-Free11/27/2013Pdf IconCoC_RoHS10_55140-AP-02-ANo
55140-AP-02-D55140 AP02D HALL SEVERIN
55140-AP-02-E55140 AP02E HALL SENSORRoHS7/26/2014Pb-Free7/26/2014No
  • /
  • 2.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.