background-waves

55250-00

Product Status| Activei

55250-00

55250-00-00-0 SENS | Series: 55250
info
The Littelfuse 55250 series of rotary absolute position sensors provide angular measurement between 0 and 105 degrees with the option of a full 360-degree movement. The internal design of the sensor uses non-contact magnetic Hall effect technology as opposed to more common wiper-based resistive products. This unit is immune to the performance limitations of the wiper-based products that are associated with mechanical wear or contamination.

The 55250's package design commonly finds applications within all types of vehicle and industrial segments. Designed to operate in the harsh environments of the industrial and commercial vehicle, the sensor has an operating temperature range between -40°C and 125°C. This unit incorporates automotive grade EMI/EMC and reverse polarity protection and mates with a Delphi-type sealed connector.

PropertyValue
Operating Supply Voltage (V DC)
4.5 to 5.5
Operating Supply Current (mA)
16
Output High
4.5 V
Output Low
0.5 V
Operating Temperature
-40° to 125°C
Output Type
Analog Voltage or PWM
  • 105° angular sensing range
  • Absolute rotary position sensor
  • Analog output
  • Noncontact measuring
  • Maximum vibration rating of 50 g at 50 Hz to 2 kHz
  • Integral EMC protection
  • Integral connector
  • Long life with no wear of components
  • High speed
  • Unaffected by harsh environments
  • Small, robust package

55250-00 Applications

Highlights Section

  • Pedal position sensing, including automotive applications
  • Absolute rotary encoders
  • Shaft position
  • Lever position
  • Float level sensing
  • Noncontact potentiometer

55250-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55250-00-00-055250-00-00-0 SENSRoHS12/3/2013

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.