background-waves

55300-00

Product Status| Activei

55300-00

55300-00-02-C SENS | Series: 55300
info
The Littelfuse 55300 series of rotary absolute position sensors provide angular measurement between 0 and 360 degrees. This unit is programmable for very precise ratio-metric absolute output applications. This unit is activated by a remote magnet, thus allowing a larger stack up of mechanical tolerances thatare not feasible with the integral magnet version 55250.

The internal design of the sensor uses non-contact magnetic Hall effect technology with options of analog or pulse-width modulated (PWM) output signals. This sensor is immune to the performance limitations of the wiper-based products that are associated with mechanical wear or contamination.

The 55300 package design commonly finds applications within all types of vehicle and industrial segments. Designed to operate in the harsh environments of the industrial and commercial vehicle, the sensor has an operating temperature range between -40°C and 105°C. This unit incorporates automotive grade EMI/EMC and reverse battery polarity protection, as well as commercial grade 20 AWG-TXL automotive wire and the option of a Molex-type sealed connector.

PropertyValue
Operating Supply Voltage (V DC)
4.5 to 5.5
Operating Supply Current (mA)
16
Output High
4.5 V
Output Low
0.5 V
Operating Temperature
-40° to 105°C
Output Type
Analog Voltage or PWM
  • 360° angular sensing range
  • Absolute rotary position sensor
  • Analog output
  • Noncontact measuring
  • Integral EMC protection
  • Long life with no wear of components
  • High speed
  • Unaffected by harsh environments
  • Compact, robust package

55300-00 Applications

Highlights Section

  • Absolute rotary encoders
  • Pedal position
  • Shaft position
  • Lever position
  • Float level sensing
  • Noncontact potentiometer

55300-00 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55300-00-02-A55300-00-02-A SENS
55300-00-02-C55300-00-02-C SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.