background-waves

Series: 55320

Flat Pack Linear Hall Effect Sensor
Product Status| Obsoletei
info
The Littelfuse 55320 series of linear Hall effect sensors provide linear position measurement for a range of up to 30mm. This unit is programmable for very precise ratio-metric absolute output applications.

The internal design of the sensor uses non-contact magnetic Hall effect technology with options of analog or pulse-width modulated (PWM) output signals. This sensor is adaptable to custom magnetic actuators.

The 55320 package design commonly finds applications within all types of vehicle and industrial segments. Designed to operate in the harsh environments of the industrial and commercial vehicle, the sensor has an operating temperature range between -40°C and 125°C. This unit incorporates automotive grade EMI/EMC and reverse battery polarity protection, as well as commercial grade 20 AWG-TXL automotive wire and the option of a Molex-type sealed connector.

The sensor functions best with the supplied 57320 actuator.

  • 30mm linear sensing range
  • Absolute position sensor
  • Analog output
  • Non-contact measuring
  • Integral EMC protection
  • Long life with no wear of components
  • High speed
  • Unaffected by harsh environments
  • Compact, robust package
  • Adaptable to custom magnetic acutators

55320 Parts

FiltersFilters

55320 Applications

Highlights Section

  • Hydraulic cylinder position
  • Transmission shift position
  • Valve position
  • Seat position
  • Automation and controls