background-waves

55505-00

Product Status| Activei

55505-00

55505-00-02-B SENS | Series: 55505
info
Arobust flange mountHall effectsensor primarily used for geartooth sensing. Protected against severe and automotive environments. Capable of switching up to 27Vdc and 20mA. Availablein 3-wire(voltage output) version.Its case design incorporates a brass mounting bush. Ideally suited for wheel, transmission and camshaft speed sensing, geartooth sensors, rotary encoders, industrial, commercial and automotive applications.
PropertyValue
Operating Supply Voltage (V DC)
4.75 to 24
Output High
VDD-2
Output Low
0.6V @ 20 mA
Operating Temperature
-40° to 125°C
Output Type
Digital
  • Ferrous target sensing
  • Protection against severe and automotive environments
  • Self-adjusting magnetic range
  • High-speed operation
  • Integral EMC, short-circuit and reverse voltage protection
  • On-board 10-bit A/D converter
  • No chopper delay
  • Immune to target run-out
  • Rotational alignment to target not critical

55505-00 Applications

Highlights Section

  • Wheel, transmission and camshaft speed sensing
  • Gear tooth sensors
  • Rotary encoders
  • Industrial
  • Commercial
  • Automotive

55505-00 Resources

Showing 1 to 5 of 14 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55505-00-01-B55505-00-01-B SENS
55505-00-01-C55505 0001C HALL SENSOR
55505-00-02-A55505-00-02-A SENSORRoHS7/9/2018NoPdf IconCoC_RoHS9_55505-00-02-APdf IconREACH191_Declaration_55505-00-02-ADoes Not ContainYes7/9/2018
55505-00-02-B55505-00-02-B SENS
55505-00-02-C55505 0002C HALL SENSOR
  • /
  • 2.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.