background-waves

59010-1-T

Product Status| Activei

59010-1-T

59010-1-T-03-A SENS | Series: 59010
info
A sub-miniature, cylindrical reed sensor 9.0mm x 3.0mm (0.354" x 0.118") with a normally open contact. Capable of switching up to 170Vdc at 10W. Available with a range of sensitivity, cable length and connector options.Ideally suited for position and limit sensing, security, level sensing and linear actuator applications. Functions best with the 57020 actuator.

Note: The 57020 actuator is sold separately.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
170
Switching Current (A DC)
0.25
Switching Voltage (V AC)
120
Switching Current (A AC)
0.18
Breakdown Voltage (V DC)
175
Max Contact Resistance (Ω)
0.25
Magnetic Sensitivity (AT)
10 to 15
Nominal Activate Distance (mm)
4.5
Switch Type
A:SPST-NO
Max Operate Time (ms)
0.35
Max Release Time (ms)
20
Operating Temperature
-40° to 85°C
  • Compact size requires only 3mm diameter hole
  • Magnetically-operated proximity sensor
  • Operates through nonferrous materials such as wood, plastic or aluminum
  • Hermetically sealed contacts
  • Options of normally open, normally closed or single-pole-double-throw
  • Customer-defined sensitivity
  • Custom cable length and connector options available
  • Fits nicely into small, confined spaces
  • Easy to install
  • Well suited for usage in high-moisture and contaminated environments
  • Noncontact solution, aesthetically more appealing than push-button or lever mechanical-type switches
  • Ideal for battery-powered applications as the contacts do not draw power when in the non-activated state
  • Reed contacts last for millions of operating cycles under microcontroller voltage and current logic-level loads

59010-1-T Applications

Highlights Section

  • Position and limit switching
  • Security
  • Level sensing
  • Linear actuators

59010-1-T Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59010-1-T-02-A59010-1-T-02-A SENSRoHS1/7/2020Pb-Free1/7/2020Pdf IconCoC_RoHS10_59010-1-T-02-A
59010-1-T-02-F59010-1-T-02-F SENS
59010-1-T-03-A59010-1-T-03-A SENS
59010-1-T-03-F59010-1-T-03-F SENS
59010-1-T-04-A59010-1-T-04-A SENS
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.