background-waves

59025-1-T

Product Status| Activei

59025-1-T

59025-1-T-02-F SENS | Series: 59025
info

The 59025 Reed Sensor is a small cylindrical reed sensor, 25.4 mm (L) x 6.22 mm (Dia.) (1.00” x 0.245”), with a choice of normally open, normally closed or change-over contacts. It is capable of switching up to 265 Vac/300 Vdc at 10 VA. The 59025 Reed Sensor is available with a range of sensitivity and cable length options. It is well suited for use in a wide range of industrial, appliances, or IoT proximity sensing applications. It functions best with the 57025 actuator.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
140
Switching Current (A AC)
0.35
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Magnetic Sensitivity (AT)
17 to 23
Nominal Activate Distance (mm)
6.2
Switch Type
A:SPST-NO
Max Operate Time (ms)
1
Max Release Time (ms)
1
Operating Temperature
-40° to 105°C
  • Noncontact switching solution for wet & harsh environments
  • No leakage current in ‘open’ state−ideal for battery-powered IoT applications
  • Helps implement efficient proximity/access and energy management systems
  • Compact size and easy installation and effective concealment in many applications
  • Hermetically sealed, IP67 rated; UL and REACH compliant
  • Can operate through nonferrous materials (for example, wood, plastic, or aluminum)
  • Available in select sensitivities (operating distances)
  • Standard cable configurations; customization options available
  • UL Recognized per UL 508 and CSA C22.2 No. 14.

59025-1-T Applications

Highlights Section

  • Security and access control
  • Factory automation
  • Process Equipment
  • Major appliances
  • Small appliances
  • Proximity and limit sensing

59025-1-T Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59025-1-T-02-A59025-1-T-02-A SENSRoHS2/19/2019Pb-Free2/19/2019No
59025-1-T-02-F59025-1-T-02-F SENSRoHS2/19/2019Pb-Free2/19/2019Pdf IconCoC_RoHS10_59025-1-T-02-FPdf IconREACH211_Declaration_59025-1-T-02-FDoes Not ContainNo
59025-1-T-05-A59025-1-T-05-A SENSRoHS1/10/2018Pb-Free1/10/2018Pdf IconCoC_RoHS10_59025-1-T-05-ANo
59025-1-T-05-F59025-1-T-05-F SENSRoHS2/19/2019Pb-Free2/19/2019Pdf IconCoC_RoHS10_59025-1-T-05-FPdf IconREACH205_Declaration_59025-1-T-05-FDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.