background-waves

59040-3-T

Product Status| Activei

59040-3-T

59040-3-T-02-A SENS | Series: 59040
info

The 59040 Press-Fit Reed Sensor is a small, cylindrical reed sensor 31.0 mm (1.22”) long that presses into a 9.5 mm (.375”) diameter hole with a choice of normally open, normally closed or change-over contacts. It is capable of switching up to 200 Vdc at 10 W Contact rating. Extensive range of sensitivity with specified cable length is available. The housing color is white. It has three crush ribs along the length of the capsule that allow a firm and fixed press-fit. It is well suited for use in a wide range of industrial, appliances, or IoT proximity sensing applications. It functions best with the 57040 actuator.

PropertyValue
Switching Power (W)
5
Switching Voltage (V DC)
175
Switching Current (A DC)
0.25
Switching Voltage (V AC)
120
Switching Current (A AC)
0.18
Breakdown Voltage (V DC)
200
Max Contact Resistance (Ω)
0.2
Magnetic Sensitivity (AT)
20 to 25
Nominal Activate Distance (mm)
18.4
Switch Type
C:SPDT-CO
Max Operate Time (ms)
3
Max Release Time (ms)
3
Operating Temperature
-40° to 105°C
  • Noncontact switching solution for wet & harsh environments
  • No leakage current in ‘open’ state−ideal for battery-powered IoT applications
  • Helps implement efficient proximity/access and energy management systems
  • Compact size and easy installation and effective concealment in many applications
  • Hermetically sealed, IP67 rated; UL and REACH compliant
  • Can operate through nonferrous materials (for example, wood, plastic, or aluminum)
  • Available in select sensitivities (operating distances)
  • Standard cable configurations; customization options available
  • UL Recognized per UL 508 and CSA C22.2 No. 14.

59040-3-T Applications

Highlights Section

  • Security and access control
  • Factory automation
  • Process Equipment
  • Major appliances
  • Small appliances
  • Proximity and limit sensing

59040-3-T Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59040-3-T-02-A59040-3-T-02-A SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.