background-waves

59075-1-S

Product Status| Activei

59075-1-S

59075-1-S-03-C SENS | Series: 59075
info
A robust stainless steel barrel sensor with an M12 x 1mm pitch thread, 46mm (1.810") long with a choice of normally open, normally open high-voltage, normally closed or changeover contacts. Capable of switching up to 265Vac/300Vdc at 10VA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing in heavy duty applications, such as off-road and heavy vehicles and farm machinery. Complete with 2 locking nuts. Functions best with the 57075 actuator.

Note: The 57075 actuator is sold separately.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
140
Switching Current (A AC)
0.35
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Magnetic Sensitivity (AT)
12 to 18
Nominal Activate Distance (mm)
25
Switch Type
A:SPST-NO
Max Operate Time (ms)
1
Max Release Time (ms)
1
Operating Temperature
-40° to 105°C
  • Magnetically-operated proximity sensor
  • Operates through nonferrous materials such as wood, plastic or aluminum
  • Heavy duty stainless steel threaded barrel with retaining nuts
  • M12 thread
  • Options of normally open, normally open high-voltage, normally closed or changeover contacts
  • Customer-defined sensitivity
  • Custom cable length and connector options available
  • Simple installation and adjustment using supplied retaining nuts
  • Well suited for usage in high-moisture and contaminated environments
  • Noncontact solution, aesthetically more appealing than push-button or lever mechanical-type switches
  • Ideal for battery-powered applications as the contacts do not draw power when in the non-activated state
  • Reed contacts last for millions of operating cycles under microcontroller voltage and current logic-level loads

59075-1-S Applications

Highlights Section

  • Position and limit switching
  • Offroad and heavy vehicles
  • Farm machinery
  • Industrial process control
  • Linear actuators

59075-1-S Resources

Showing 1 to 5 of 11 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59075-1-S-01-C59075-1-S-01-C SENS
59075-1-S-01-F59075-1-S-01-F SENS
59075-1-S-02-C59075-1-S-02-C SENS
59075-1-S-02-F59075-1-S-02-F SENSOR
59075-1-S-03-A59075-1-S-03-A SENS
  • /
  • 2.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.