background-waves

59085-1-T

Product Status| Activei

59085-1-T

59085-1-T-01-D SENS | Series: 59085
info
A reed sensor with integral actuator magnet. Actuation occurs when a suitable vane passes through the slot between the magnet and reed switch. Choice of normally open, normally closed, high-voltage normally closed or changeover contacts. Capable of switching up to 265Vac/300Vdc at 10VA. Available with various cable length and connector options. Ideally suited for position and limit sensing, security, linear actuator, industrial process control and shaft rotation applications.
PropertyValue
Switching Power (W)
5
Switching Voltage (V DC)
175
Switching Current (A DC)
0.25
Switching Voltage (V AC)
120
Switching Current (A AC)
0.18
Breakdown Voltage (V DC)
200
Max Contact Resistance (Ω)
0.2
Switch Type
A:SPST-NO
Max Operate Time (ms)
3
Max Release Time (ms)
3
Operating Temperature
-40° to 105°C
  • Sensor and magnet contained in a single housing
  • Operates when ferrous vane passes through slot
  • Quick and reliable single screw mounting with location feature
  • Options of normally open, normally closed, high-voltage normally closed or changeover contacts
  • Custom cable length and connector options available
  • Well suited for usage in high-moisture and contaminated environments
  • Reed contacts last for millions of operating cycles under microcontroller voltage and current logic-level loads

59085-1-T Applications

Highlights Section

  • Position and limit switching
  • Security
  • Shaft rotation sensing
  • Industrial process control
  • Linear actuators

59085-1-T Resources

Showing 1 to 5 of 24 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59085-1-T-01-A59085-1-T-01-A SENS
59085-1-T-01-C59085-1-T-01-C SENS
59085-1-T-01-D59085-1-T-01-D SENS
59085-1-T-01-E59085-1-T-01-E SENS
59085-1-T-01-F59085-1-T-01-F SENS
  • /
  • 4.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.