background-waves

59105-1-S

Product Status| Activei

59105-1-S

59105-1-S-00-0 SENS | Series: 59105
info
A flange mount reed sensor 28.57mm x 19.05mm x 6.35mm (1.125" x 0.750" x 0.259") with an integral two-pin connector. Choice of normally open, normally open high-voltage or normally closed contacts. Its case design enables screw or adhesive mounting. Capable of switching up to 265Vac/300Vdc at 10VA. Available with a range of sensitivity options. Ideally suited for position and limit sensing, security, window and door alarm systems and linear actuator applications. Functions best with the 59105 actuator.

Note: The 57105 actuator is sold separately.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
140
Switching Current (A AC)
0.35
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Magnetic Sensitivity (AT)
12 to 18
Nominal Activate Distance (mm)
12.5
Switch Type
A:SPST-NO
Max Operate Time (ms)
1
Max Release Time (ms)
1
Operating Temperature
-40° to 105°C
  • Magnetically-operated proximity sensor
  • Operates through nonferrous materials such as wood, plastic or aluminum
  • Shrouded terminals accept Molex SL series connector
  • Case design allows screw-down or adhesive mounting
  • Customer-defined sensitivity
  • Well suited for usage in high-moisture and contaminated environments
  • Reed contacts last for millions of operating cycles under microcontroller voltage and current logic-level loads

59105-1-S Applications

Highlights Section

  • Position and limit switching
  • Security
  • Linear actuators

59105-1-S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59105-1-S-00-059105-1-S-00-0 SENSRoHS2/20/2019Pb-Free2/20/2019No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.