background-waves

59135-2-T

Product Status| Activei

59135-2-T

59135-2-T-01-E SENS | Series: 59135
info
A high temperature flange mount reed sensor 28.57mm x 19.05mm x 6.35mm (1.125" x 0.750" x 0.259") with a choice of normally open, normally open high-voltage, normally closed or changeover contacts. Its case design enables screw or adhesive mounting. Rated for operation up to 150°C. Capable of switching up to 265Vac/300Vdc at 10VA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing, security, window and door alarm systems and linear actuator applications. Functions best with the 57135 actuator.

Note: The 57135 actuator is sold separately.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.4
Switching Voltage (V AC)
265
Switching Current (A AC)
0.3
Breakdown Voltage (V DC)
400
Max Contact Resistance (Ω)
0.2
Magnetic Sensitivity (AT)
17 to 23
Nominal Activate Distance (mm)
17.1
Switch Type
A:SPST-NO
Max Operate Time (ms)
1
Max Release Time (ms)
1
Operating Temperature
-20° to 105°C
  • Magnetically-operated proximity sensor
  • Operates through nonferrous materials such as wood, plastic or aluminum
  • Rated for high-temperature applications up to 150°C
  • Cross-slotted mounting holes for optimum adjustability
  • Customer-defined sensitivity
  • Choice of cable length and connector
  • Well suited for usage in high-moisture and contaminated environments
  • Reed contacts last for millions of operating cycles under microcontroller voltage and current logic-level loads
  • Simple installation and adjustment

59135-2-T Applications

Highlights Section

  • Position and limit switching
  • Security
  • Linear actuators
  • Door switch

59135-2-T Resources

Showing 1 to 5 of 24 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59135-2-T-01-A59135-2-T-01-A SENS
59135-2-T-01-C59135-2-T-01-C SENS
59135-2-T-01-D59135-2-T-01-D SENSRoHS2/20/2019Pb-Free2/20/2019No
59135-2-T-01-E59135-2-T-01-E SENS
59135-2-T-01-F59135-2-T-01-F SENS
  • /
  • 4.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.