background-waves

59140-1-S

Product Status| Activei

59140-1-S

59140-1-S-05-F SENSOR | Series: 59140
info
A miniature flange mount reed sensor occupying only 3.22cm2 (0.500in2) board space with a choice of normally open, normally open high-voltage, normally closed or changeover contacts. Its case design enables screw or adhesive mounting. Wires exit from top right-hand side. Also available with left-hand exit (59141 series). Capable of switching up to 265Vac/300Vdc at 10VA. Available with a range of sensitivity and cable length options. Ideally suited for position and limit sensing, security, window and door alarm systems and linear actuator applications. Functions best with the 57140 or 57141 actuator.

Note: The 57140 and 57141 actuators are sold separately.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
140
Switching Current (A AC)
0.35
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Magnetic Sensitivity (AT)
12 to 18
Nominal Activate Distance (mm)
10.4
Switch Type
A:SPST-NO
Max Operate Time (ms)
1
Max Release Time (ms)
1
Operating Temperature
-40° to 105°C
  • Magnetically-operated proximity sensor
  • Operates through nonferrous materials such as wood, plastic or aluminum
  • Compact size requires only 3.2cm2 board space
  • Screw-down or adhesive mounting
  • Customer-defined sensitivity
  • Choice of cable length and connector
  • Well suited for usage in high-moisture and contaminated environments
  • Reed contacts last for millions of operating cycles under microcontroller voltage and current logic-level loads
  • Simple installation and adjustment

59140-1-S Applications

Highlights Section

  • Position and limit switching
  • Security
  • Linear actuators
  • Door switch

59140-1-S Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59140-1-S-01-A59140-1-S-01-A SENS
59140-1-S-01-F59140-1-S-01-F SENS
59140-1-S-02-A59140-1-S-02-A SENSRoHS8/24/2016Pdf IconCoC_RoHS10_59140-1-S-02-APdf IconREACH_SVHC Declaration_59140-1-S-02-ADoes Not Contain
59140-1-S-03-A59140-1-S-03-A SENSRoHS8/17/2018Pb-Free8/17/2018Pdf IconCoC_RoHS10_59140-1-S-03-APdf IconREACH209_Declaration_59140-1-S-03-ADoes Not ContainNo
59140-1-S-03-F59140-1-S-03-F SENSRoHS2/21/2019Pb-Free2/21/2019Pdf IconCoC_RoHS10_59140-1-S-03-FPdf IconREACH_SVHC Declaration_59140-1-S-03-FDoes Not ContainNo
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.