background-waves

59150-1-S

Product Status| Activei

59150-1-S

59150-1-S-02-F SENS | Series: 59150
info
A flange mount reed sensor 28.57mm x 19.05mm x 6.35mm (1.125" x 0.750" x 0.259") with a choice of normally open, normally open high-voltage, normally closed or changeover contacts. Its case design enables screw or adhesive mounting. Wires exit from top left-hand side. Also available with right-hand exit (59145 series). Rated for operation up to 105°C. Capable of switching up to 265Vac/300Vdc at 10VA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing, security, window and door alarm systems and linear actuator applications. Functions best with the 57145 or 57150 actuator.

Note: The 57145 and 57150 actuators are sold separately.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
140
Switching Current (A AC)
0.35
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Magnetic Sensitivity (AT)
12 to 18
Nominal Activate Distance (mm)
13.5
Switch Type
A:SPST-NO
Max Operate Time (ms)
1
Max Release Time (ms)
1
Operating Temperature
-40° to 105°C
  • Magnetically-operated proximity sensor
  • Operates through nonferrous materials such as wood, plastic or aluminum
  • Rated for high-temperature applications up to 105°C
  • Cross-slotted mounting holes for optimum adjustability
  • Customer-defined sensitivity
  • Choice of cable length and connector
  • Well suited for usage in high-moisture and contaminated environments
  • Reed contacts last for millions of operating cycles under microcontroller voltage and current logic-level loads
  • Simple installation and adjustment

59150-1-S Applications

Highlights Section

  • Position and limit switching
  • Security
  • Linear actuators
  • Door switch

59150-1-S Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59150-1-S-02-A59150-1-S-02-A SENSRoHS12/5/2017Pb-Free12/5/2017Pdf IconCoC_RoHS10_59150-1-S-02-APdf IconREACH_SVHC Declaration_59150-1-S-02-ADoes Not ContainNo
59150-1-S-02-F59150-1-S-02-F SENS
59150-1-S-05-A59150-1-S-05-A SENSRoHS4/23/2018Pb-Free4/23/2018Pdf IconCoC_RoHS10_59150-1-S-05-APdf IconREACH219_Declaration_59150-1-S-05-ADoes Not ContainNo
59150-1-S-12-Acurrent catalog 59150 expansionPdf IconCoC_RoHS10_59150-1-S-12-APdf IconREACH_SVHC Declaration_59150-1-S-12-ADoes Not Contain
59150-1-S-15-Acurrent catalog 59150 expansion

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.