background-waves

59155-1-S-05-A

Product Status| Activei

59155-1-S-05-A

59155-1-S-05-A SENS | Series: 59155
info

Description:

The 59155 is a subminiature flange mounting reed sensor 12.70mm x 9.00mm x3.00mm ( 0.500’’ x 0.354’’ x 0.118’’) with normally open contacts. The case design enables mounting with M2 screw at 0.1 Nm torque maximum or adhesive mounting. The wires exit from the right-hand side. It is also available with left-hand exit, see 59156 series. The 59155 is capable of switching up to 120Vac/170Vdc at 10VA.

It is well suited for use in a wide range of industrial, appliances, or IoT proximity sensing applications. The 59155 series functions best with the matching actuator 57155-000.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
170
Switching Current (A DC)
0.25
Switching Voltage (V AC)
120
Switching Current (A AC)
0.18
Breakdown Voltage (V DC)
175
Max Contact Resistance (Ω)
0.15
Magnetic Sensitivity (AT)
6 to 10
Switch Type
A:SPST-NO
Max Operate Time (ms)
0.5
Max Release Time (ms)
0.2
Operating Temperature
-40° to 105°C
  • Smallest flange mount type reed sensor in the market
  • Noncontact switching solution for wet and harsh environments
  • Housing design for optimum adjustability
  • Available in select sensitivities (operating distances)
  • Standard cable configurations; customization options available
  • No leakage current in open state; ideal for battery powered IoT applications
  • Can operate through nonferrous materials (for example, wood, plastic or aluminum)
  • Helps implement efficient proximity/access and energy management systems
  • Easy installation and effective concealment in many applications
  • UL Recognized per UL 508 and CSA C22.2 No. 14

59155-1-S-05-A Applications

Highlights Section

  • Security and access control
  • Factory automation
  • Process equipment
  • Major appliances
  • Small appliances
  • Proximity and limit sensing

59155-1-S-05-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59155-1-S-05-A59155-1-S-05-A SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.