background-waves

59210-4-T

Product Status| Obsoletei

59210-4-T

59210-4-T-00-0 SENS | Series: 59210
info
Asmall lever armreed sensor in a clip mounting frame with low operating force and an integral 2-pin connector.Provided with normally closed contacts. Capable of switching up to 200Vdc at 10W. Ideally suited for paper path sensing and security system applications. Optional return spring and other arm configurations are available (please contact Littelfuse).
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
120
Switching Current (A AC)
0.18
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Switch Type
B:SPST-NC
Max Operate Time (ms)
1
Max Release Time (ms)
1
Operating Temperature
-40° to 105°C
  • Clip mounting frame
  • Shrouded terminal accepts Molex SL terminal or equivalent
  • Low operating force
  • Variety of arm configurations available
  • Well suited for usage in high-moisture and contaminated environments
  • Reed contacts last for millions of operating cycles under microcontroller voltage and current logic-level loads

59210-4-T Applications

Highlights Section

  • Paper path sensing
  • Security system switching

59210-4-T Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59210-4-T-00-059210-4-T-00-0 SENSRoHS2/22/2019Pb-Free2/22/2019No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.