background-waves

59250-1-S

Product Status| Activei

59250-1-S

59250-1-S-05-A SENS | Series: 59250
info
A magnetically operated push button sensor with simple push-fit clip mounting. Normally open contacts actuate when the plunger is depressed. Switches up to 200Vdc at 10W. It has an integral neoprene boot for environmental protection. Available with a choice of various cable lengths and connector options.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
140
Switching Current (A AC)
0.35
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Switch Type
A:SPST-NO
Max Operate Time (ms)
3
Max Release Time (ms)
3
Operating Temperature
-40° to 85°C
  • Magnetically operated position sensor
  • Simple push-fit mounting
  • Normally open contacts
  • Operates when plunger is depressed
  • Available with a choice of cable length and connector options
  • Robust construction makes this sensor well suited for harsh environments
  • Integral neoprene boot provides protection from severe environments
  • Excellent for switching micro-controller logic level loads

59250-1-S Applications

Highlights Section

  • Seat occupancy sensing
  • Position and limit sensing

59250-1-S Resources

Showing 1 to 5 of 14 Total Results  |  View
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59250-1-S-01-A59250-1-S-01-A SENSRoHS2/22/2019Pb-Free2/22/2019No
59250-1-S-01-B59250-1-S-01-B SENS
59250-1-S-01-C59250-1-S-01-C SENS
59250-1-S-02-A59250-1-S-02-A SENS
59250-1-S-02-B59250-1-S-02-B SENS
  • /
  • 2.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.