background-waves

59251-1-S

Product Status| Activei

59251-1-S

59251-1-S-03-B Sensor | Series: 59251
info
A magnetically operated push button sensor with simple push-fit clip mounting. It has a large integral dome and its normally open contacts actuate when the dome is depressed. Switches up to 200Vdc at 10W. The large integral dome is provided for load distribution and the neoprene boot is provided for environmental protection. Available with a choice of various cable lengths and connector options.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
140
Switching Current (A AC)
0.35
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Switch Type
A:SPST-NO
Max Operate Time (ms)
3
Max Release Time (ms)
3
Operating Temperature
-40° to 85°C
  • Magnetically operated position sensor
  • Simple push-fit mounting
  • Normally open contacts
  • Operates when plunger is depressed
  • Large integral dome
  • Available with a choice of cable length and connector options
  • Robust construction makes this sensor well suited for harsh environments
  • Integral neoprene boot provides protection from severe environments
  • Excellent for switching micro-controller logic level loads

59251-1-S Applications

Highlights Section

  • Seat occupancy sensing
  • Position and limit sensing

59251-1-S Resources

Showing 1 to 5 of 13 Total Results  |  View
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59251-1-S-01-A59251-1-S-01-A SENS
59251-1-S-01-B59251-1-S-01-B SENS
59251-1-S-01-C59251-1-S-01-C SENS
59251-1-S-02-A59251-1-S-02-A SENSRoHS2/22/2019Pb-Free2/22/2019No
59251-1-S-02-B59251-1-S-02-B SENS
  • /
  • 2.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.