background-waves

59300-00-00

Product Status| Activei

59300-00-00

| Series: 59300
info
A magnetically operated level sensor to be used with a float magnet (not provided). Provided with normally open contacts. Capable of switching up to 200Vdc at 10W. Ideally suited for liquid level sensing, air conditioning systems, and industrial process control applications.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
140
Switching Current (A AC)
0.35
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.5
Switch Type
A:SPST-NO
Max Operate Time (ms)
0.6
Max Release Time (ms)
0.2
Operating Temperature
-40° to 105°C
  • Magnetically operated level sensor
  • Simple press-fit mounting
  • Normally open contacts
  • Welded connection
  • For blow or injection molded bottles
  • Robust construction makes this sensor well suited for harsh environments
  • Excellent for switching micro-controller logic level loads

59300-00-00 Applications

Highlights Section

  • Liquid level sensing and control
  • Air conditioning systems
  • Industrial process control

59300-00-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59300-00-00

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.