background-waves

59630-4-T

Product Status| Activei

59630-4-T

59630-4-T-01-F SENS | Series: 59630
info
A small sensor with integral float actuator and an M8 x 1.25mm pitch thread with a choice of normally open, normally open high-voltage, normally closed or change-over contacts. Capable of switching up to 300Vdc at 10W. Available with a range of cable length and connector options. Ideally suited for liquid level sensing, air conditioning systems, and industrial process control applications.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
140
Switching Current (A AC)
0.35
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Switch Type
B:SPST-NC
Max Operate Time (ms)
3
Max Release Time (ms)
3
Operating Temperature
-40° to 105°C
  • Magnetically operated level sensor with integral float magnet
  • Sensor operates when float rises from end stop position
  • Available with a choice of contacts, connector, and cable length options
  • Robust construction makes this sensor well suited for harsh environments
  • Excellent for switching micro-controller logic level loads
  • Simple installation with M8 thread and nut

59630-4-T Applications

Highlights Section

  • Liquid level sensing and control
  • Air conditioning systems
  • Industrial process control

59630-4-T Resources

Showing 1 to 5 of 25 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59630-4-T-01-A59630-4-T-01-A SENS
59630-4-T-01-C59630-4-T-01-C SENS
59630-4-T-01-D59630-4-T-01-D SENS
59630-4-T-01-E59630-4-T-01-E SENS
59630-4-T-01-F59630-4-T-01-F SENS
  • /
  • 5

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.