background-waves

LF53464-08TMR

Product Status| Activei

LF53464-08TMR

LF53464-08TMR Angle Sensor | Series: TMR Angle Sensors
info
LF53464 Omni-polar Magnetic Angle Sensor is High precision magnetic 0 to 360 degree angle measurement sensor in X and Y axis sensing direction with compensation of thermal drift ensuring the high performance in harsh environment and conditions. The LF53464 achieves low angle error under 0.6 degree for applied magnetic field between 200 Gs and 800 Gs. The LF53464 is available in LGA8L package.
PropertyValue
Angular Range
0-360
Angular Error
0.6
Peak Voltage
340
Operating Temperature Max (°C)
85
Maximum Supply Voltage (V)
7
Operating Temperature Min (°C)
-40
Minimum Supply Voltage (V)
1
Output Type
Analog Differential
Sensing Axis
X & Y
Bridge Resistance
140
Switch Type
Analog
  • Tunneling Magnetoresistance technology (TMR)
  • X-Y axis sensing direction
  • Up to 7V operating range
  • Differential output
  • LGA Package

LF53464-08TMR Applications

Highlights Section

  • Rotary position sensor
  • Steering wheel angle sensor
  • Contactless potentiometer
  • Valve position sensors
  • Knob position sensors

LF53464-08TMR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LF53464-08TMRLF53464-08TMR Angle Sensor

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

TMR Angle Sensors Video EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

TMR Angle Sensors Video EN