background-waves

LF11215TMR

Product Status| Activei

LF11215TMR

LF11215TMR STD TMD SENS | Series: TMR Switch
info
The LF11215TMR TMR Switch is a digital bipolar magnetic switch that integrates TMR and CMOS technology in order to provide a magnetically triggered digital switch with high sensitivity, high speed, and low power consumption. It contains a TMR magnetic sensor and CMOS signal processing circuitry within the same package, including an on-chip TMR voltage generator for precise magnetic sensing, a TMR voltage amplifier and comparator plus a Schmitt trigger to provide switching hysteresis for noise rejection, CMOS push-pull output and X axis sensing direction.
PropertyValue
Switch Type
Bipolar
B operate Threshold
17
B release Threshold
-17
Vsupply Current
1500
Frequency Response
1000
Minimum Supply Voltage (V)
1.8
Maximum Supply Voltage (V)
5.5
Output Type
Push Pull
Sensing Axis
X
Operating Temperature
-40° to 125°C
  • Tunneling Magnetoresistance technology (TMR)
  • X-axis sensing direction
  • Low power consumption at 1.5 uA
  • High frequency up to 1000 Hz
  • SOT23-3 package

LF11215TMR Applications

Highlights Section

  • Proximity Switches
  • Speed Sensing
  • Utility Meters (Gas, Water and Heat)
  • Low power applications
  • Position sensing

LF11215TMR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LF11215TMRLF11215TMR STD TMD SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

TMR Digital Switch EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

TMR Digital Switch EN