background-waves

LF21112TMR

Product Status| Activei

LF21112TMR

LF21112TMR STD TMD SENS | Series: TMR Switch
info
The LF21112TMR TMR Switch is a digital omni-polar magnetic switch that integrates TMR and CMOS technology in order to provide a magnetically triggered digital switch with high sensitivity, high speed, and low power consumption. It contains a TMR magnetic sensor and CMOS signal processing circuitry within the same package, including an on-chip TMR voltage generator for precise magnetic sensing, a TMR voltage amplifier and comparator plus a Schmitt trigger to provide switching hysteresis for noise rejection, CMOS push-pull output and X axis sensing direction.
PropertyValue
Switch Type
Omnipolar
B operate Threshold
7
B release Threshold
5
Frequency Response
50
Minimum Supply Voltage (V)
1.8
Maximum Supply Voltage (V)
5.5
Output Type
Push Pull
Sensing Axis
X
Operating Temperature
-40° to 125°C
  • Tunneling Magnetoresistance technology (TMR)
  • X-axis sensing direction
  • Ultra-low power consumption at 200 nA
  • Frequency up to 50 Hz
  • SOT23-3 package

LF21112TMR Applications

Highlights Section

  • Proximity Switches
  • Speed Sensing
  • Utility Meters (Gas, Water and Heat)
  • Ultra low power applications
  • Position sensing

LF21112TMR Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LF21112TMRLF21112TMR STD TMD SENSRoHS11/6/2019Pb-Free11/6/2019Pdf IconCoC_RoHS10_LF21112TMRPdf IconREACH_SVHC Declaration_LF21112TMRDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

TMR Digital Switch EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

TMR Digital Switch EN