background-waves

LF21173TMR

Product Status| Activei

LF21173TMR

LF21173TMR switch LGA | Series: TMR Switch
info
LF21173TMR is a digital omnipolar magnetic switch that integrates TMR and CMOS technology in order to provide high precision, low current consumption at 160nA and 10 Gauss typical operational sensitivity. It contains a voltage generator, a comparator, a digital logic control module, a threshold trimming module and a CMOS output circuit which operates within a supply voltage range from 1.8V to 5.5V and is available in an LGA4 package.
PropertyValue
Switch Type
Omnipolar
B operate Threshold
9
B release Threshold
6
Vsupply Current
160
Frequency Response
50
Minimum Supply Voltage (V)
1.8
Maximum Supply Voltage (V)
5.5
Output Type
Push Pull
Sensing Axis
X
Operating Temperature
-40° to 85°C
  • Tunneling Magnetoresistance technology (TMR)
  • X axis sensing direction
  • Supply voltage range 1.8V to 5.5V
  • Digital output
  • LGA Package

LF21173TMR Applications

Highlights Section

  • Rotary position sensor
  • Steering wheel angle sensor
  • Contactless potentiometer
  • Absolute angle sensor
  • Pedal position sensor

LF21173TMR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LF21173TMRLF21173TMR switch LGA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

TMR LGA4 Switch Sensors - EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

TMR LGA4 Switch Sensors - EN

TMR LGA4 Switch Sensors - JP
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

TMR LGA4 Switch Sensors - JP

TMR LGA4 Switch Sensors - CN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

TMR LGA4 Switch Sensors - CN