background-waves

TX00AS314TRA

Product Status| Activei

TX00AS314TRA

TX00AS314TRA TMR switch SOT23 | Series: TMR Switch
info
The TX00AS314TRA TMR Switch is a digital omnipolar magnetic switches that integrate TMR and CMOS technology in order to provide a magnetically triggered digital switch with high sensitivity, high speed, and low power consumption. It contains a TMR magnetic sensor and CMOS signal processing circuitry within the same package, including an on-chip TMR voltage generator for precise magnetic sensing, a TMR voltage amplifier and comparator plus a Schmitt trigger to provide switching hysteresis for noise rejection, CMOS push-pull output and X axis sensing direction.
PropertyValue
Switch Type
Omnipolar
B operate Threshold
14
B release Threshold
11
Vsupply Current
1.5
Frequency Response
1000
Minimum Supply Voltage (V)
2.8
Maximum Supply Voltage (V)
5.5
Output Type
Push Pull
Sensing Axis
X
Operating Temperature
-44° to 125°C
  • Tunneling Magnetoresistance technology (TMR)
  • X-axis sensing direction
  • Low power consumption at 1.5 uA
  • High frequency up to 1000 Hz
  • SOT23-3 package

TX00AS314TRA Applications

Highlights Section

  • Proximity switches
  • Speed sensing
  • Utility meters (gas, water and heat)
  • Low power applications
  • Position sensing

TX00AS314TRA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TX00AS314TRATX00AS314TRA TMR switch SOT23

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

TX00AS314TRA NPI Video - EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

TX00AS314TRA NPI Video - EN