background-waves

Series: 54100

Miniature Flange Mounting Omnipolar TMR Sensor
Product Status| Activei
info

The 54100 is a miniature flange-mounting omnipolar TMR sensor measuring 25.5mm x 11.00mm x 3.00mm. The case design allows both screw and adhesive mounting of the sensor. This is a 3-wire sensor (power–ground–output), and is capable of switching up to 5.5 Vdc and 3.0 mA output current. The sensor leads may be used as shipped, or can be modified for a variety of connections, with two lead lengths offered. Customization may be supported for high-volume long-running production needs, contact Littelfuse for options.

  • Magnetically operated position sensor
  • Operation with north or south pole
  • Digital switching
  • High Sensitivity
  • 3-wire (voltage output)
  • Push-pull output
  • Ultra-low power consumption at 1.5 μA
  • Operates in a static or dynamic magetic field
  • Built-in temperature compensation
  • Excellent thermal stabiliity

54100 Parts

FiltersFilters

54100 Applications

Highlights Section

  • Position and limit sensing
  • RPM measurement
  • Flow metering
  • Commutation of brushless DC motors
  • Magnetic encoders
  • Angle sensing

Series: 54100 Resources