background-waves

RA103J0Q

Product Status| Activei

RA103J0Q

THERMISTOR, U.S. SENS | Series: 0402-RA
info

Littelfuse surface mount end-banded thermistor elements are designed for use on hybrid substrates, integrated circuits or printed circuit boards. They have a solder coated metallization which is suitable for various contact techniques including wire bond, epoxy or solder. Since they are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform making the devices especially suitable for use with automatic handling and placement equipment.

Options:

  • Non-standard resistance values and tolerances
  • Tape and reel packaging
  • Solder coated metallization
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
1
Operating Temperature
-40° to 125°C
Beta
3900
  • Surface mountable
  • Small size
  • Low cost
  • Nickel Barrier

RA103J0Q Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RA103J0QTHERMISTOR, U.S. SENSRoHS6/13/2019Pb-Free6/13/2019Pdf IconCoC_RoHS10_RA103J0QPdf IconREACH201_Declaration_RA103J0QDoes Not ContainNo
RA103J0Q-TRTHERMISTOR, US SENSOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.