background-waves

RB103G0J

Product Status| Activei

RB103G0J

NTC THERMISTOR 10K OHM 5% 0603 SMT | Series: 0603-RB
info

Littelfuse surface mount end-banded thermistor elements are designed for use on hybrid substrates, integrated circuits or printed circuit boards. They have a solder coated metallization which is suitable for various contact techniques including wire bond, epoxy or solder. Since they are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform making the devices especially suitable for use with automatic handling and placement equipment.

Options:

  • Non-standard resistance values and tolerances
  • Tape and reel packaging
  • Solder coated metallization
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
5
Max Power Rating
150mW
Operating Temperature
-40° to 125°C
Beta
3712
Beta K 25-85 Degress
3750
  • Surface mountable
  • Small size
  • Low cost
  • Nickel Barrier

RB103G0J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RB103G0JNTC THERMISTOR 10K OHM 5% 0603 SMT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.