background-waves

LR222E0J

Product Status| Activei

LR222E0J

NTC CHIP β3400 2200 5% TR | Series: 1206-LR
info

Littelfuse surface mount end-banded thermistor elements are designed for use on hybrid substrates, integrated circuits or printed circuit boards. They have a solder coated metallization which is suitable for various contact techniques including wire bond, epoxy or solder. Since they are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform making the devices especially suitable for use with automatic handling and placement equipment.

Options:

  • Non-standard resistance values and tolerances
  • Tape and reel packaging
  • Solder coated metallization
PropertyValue
Resistance Ω @ 25°C
2200
Resistance Tol ± % @25°C
5
Operating Temperature
-40° to 125°C
Beta K 25-85 Degress
3400
  • Surface mountable
  • Small size
  • Low cost
  • Nickel Barrier

LR222E0J Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LR222E0J-1
LR222E0J-2NTC CHIP β3400 2200 5% TRPdf IconCoC_RoHS10_LR222E0J-2Pdf IconREACH211_Declaration_LR222E0J-2Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.