background-waves

LR502F0J

Product Status| Activei

LR502F0J

NTC THERMISTOR 5K OHM 5% 1206 SMT | Series: 1206-LR
info

Littelfuse surface mount end-banded thermistor elements are designed for use on hybrid substrates, integrated circuits or printed circuit boards. They have a solder coated metallization which is suitable for various contact techniques including wire bond, epoxy or solder. Since they are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform making the devices especially suitable for use with automatic handling and placement equipment.

Options:

  • Non-standard resistance values and tolerances
  • Tape and reel packaging
  • Solder coated metallization
PropertyValue
Resistance Ω @ 25°C
5000
Resistance Tol ± % @25°C
5
Max Power Rating
400mW
Operating Temperature
-40° to 125°C
Beta K 25-85 Degress
3550
  • Surface mountable
  • Small size
  • Low cost
  • Nickel Barrier

LR502F0J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LR502F0JNTC THERMISTOR 5K OHM 5% 1206 SMT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.