background-waves

BC101B1K

Product Status| Obsoletei

BC101B1K

THERMISTOR, U.S. SENS | Series: BC
info

Littelfuse leadless chip thermistor elements are designed for use on hybrid substrates, integrated circuits or printed circuit boards. They have silver metallization on their top and bottom surfaces which are suitable for various contact techniques including epoxy or solder. Other metallization materials are available as well. Since they are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform, making the devices especially suitable for use with automatic handling and placement equipment.

Options:

  • Non-standard resistance values and tolerances
  • Special electrode materials
  • Special dimensions
  • Tape and reel packaging
PropertyValue
Resistance Ω @ 25°C
100
Resistance Tol ± % @25°C
10
R-T Curve
B
Operating Temperature
-55° to 150°C
Beta
2941
R-T Curve
B
  • Surface mountable
  • Small size
  • Very low profile
  • Low cost
  • Rapid response time

BC101B1K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
BC101B1KTHERMISTOR, U.S. SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.