background-waves

102PS1G

Product Status| Activei

102PS1G

PTC THERMISTOR, U.S. | Series: DO-35 Standard
info

Littelfuse low cost glass encapsulated thermistors are manufactured using super stable PTC chips which are hermetically sealed in a glass (DO-35 diode style) package. The result is a device which exhibits excellent long term reliability and stability even when subjected to severe environmental or thermal conditions. Their uniform dimensions and axial lead configuration make them especially suitable for use with automatic insertion equipment.

Options:

  • Special lead forms
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Tape and reel packaging
PropertyValue
Resistance Ω @ 25°C
1000
Resistance Tol ± % @25°C
2
Operating Temperature
-55° to 150°C
  • High temperature capability to +300°C
  • Hermetically sealed glass package
  • Low cost
  • Excellent long-term stability
  • High voltage insulation
  • Tinned CCS lead wires are solderable or weldable

102PS1G Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
102PS1GPTC THERMISTOR, U.S.RoHS5/6/2020Pb-Free5/6/2020Pdf IconCoC_RoHS9_102PS1GPdf IconREACH205_Declaration_102PS1GDoes Not ContainYes5/6/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.