background-waves

105RG1J

Product Status| Activei

105RG1J

DO-35 STANDARD GLASS ENCAPSULATED THERMI | Series: DO-35 Standard
info

Littelfuse low cost glass encapsulated thermistors are manufactured using super stable NTC chips which are hermetically sealed in a glass (DO-35 diode style) package. The result is a device which exhibits excellent long term reliability and stability even when subjected to severe environmental or thermal conditions. Their uniform dimensions and axial lead configuration make them especially suitable for use with automatic insertion equipment.

Options:

  • Special lead forms
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Tape and reel packaging
PropertyValue
Resistance Ω @ 25°C
1000000
Resistance Tol ± % @25°C
5
R-T Curve
R
Operating Temperature
-55° to 300°C
Beta
4140
R-T Curve
R
  • High temperature capability to +300°C
  • Hermetically sealed glass package
  • Low cost
  • Excellent long-term stability
  • High voltage insulation
  • Tinned CCS lead wires are solderable or weldable

105RG1J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
105RG1JDO-35 STANDARD GLASS ENCAPSULATED THERMI

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.