background-waves

105RG1K

Product Status| Activei

105RG1K

NTC THERMISTOR 1M OHM 10% DO35 | Series: DO-35 Standard
info

Littelfuse low cost glass encapsulated thermistors are manufactured using super stable NTC chips which are hermetically sealed in a glass (DO-35 diode style) package. The result is a device which exhibits excellent long term reliability and stability even when subjected to severe environmental or thermal conditions. Their uniform dimensions and axial lead configuration make them especially suitable for use with automatic insertion equipment.

Options:

  • Special lead forms
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Tape and reel packaging
PropertyValue
Resistance Ω @ 25°C
1000000
Resistance Tol ± % @25°C
10
R-T Curve
R
Operating Temperature
-55° to 300°C
Beta
4140
R-T Curve
R
  • High temperature capability to +300°C
  • Hermetically sealed glass package
  • Low cost
  • Excellent long-term stability
  • High voltage insulation
  • Tinned CCS lead wires are solderable or weldable

105RG1K Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
105RG1KNTC THERMISTOR 1M OHM 10% DO35Pdf IconREACH_SVHC Declaration_105RG1KDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.