background-waves

302JG1K

Product Status| Obsoletei

302JG1K

NTC THERMISTOR 3K OHM 10% DO35 | Series: DO-35 Standard
info

Littelfuse low cost glass encapsulated thermistors are manufactured using super stable NTC chips which are hermetically sealed in a glass (DO-35 diode style) package. The result is a device which exhibits excellent long term reliability and stability even when subjected to severe environmental or thermal conditions. Their uniform dimensions and axial lead configuration make them especially suitable for use with automatic insertion equipment.

Options:

  • Special lead forms
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Tape and reel packaging
PropertyValue
Resistance Ω @ 25°C
3000
Resistance Tol ± % @25°C
10
R-T Curve
J
Operating Temperature
-55° to 300°C
Beta
3892
R-T Curve
J
  • High temperature capability to +300°C
  • Hermetically sealed glass package
  • Low cost
  • Excellent long-term stability
  • High voltage insulation
  • Tinned CCS lead wires are solderable or weldable

302JG1K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
302JG1KNTC THERMISTOR 3K OHM 10% DO35

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.