background-waves

USUG1000-103J

Product Status| Activei

USUG1000-103J

THERMISTOR, U.S. SENSOR | Series: DO-35 UL Recognized-USUG1000
info

Littelfuse UL Recognized glass encapsulated thermistors are manufactured using super stable NTC chips which are hermetically sealed in a glass (DO-35 diode style) package. The result is a device which exhibits excellent long-term reliability and stability even when subjected to severe environmental or thermal conditions. Their uniform dimensions and axial lead configuration make them especially suitable for use with automatic insertion equipment.

PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
5
R-T Curve
J
Max Power Rating
20mW
Operating Temperature
-40° to 150°C
Beta
3892
R-T Curve
J
  • Temperature rating = -40 to +150°C
  • Hermetically sealed glass package
  • Excellent long-term stability
  • Tinned CCS lead wires are solderable or weldable

USUG1000-103J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USUG1000-103JTHERMISTOR, U.S. SENSORRoHS2/20/2019No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.