background-waves

GL102E5J

Product Status| Activei

GL102E5J

NTC THERMISTOR 1K OHM 10% GLASS BEAD | Series: GL
info

Littelfuse high temperature glass probe thermistors feature superior long-term stability and fast thermal response. Their small size and glass encapsulation makes them especially suitable for temperature measurement and control where space is limited and where extreme temperatures, corrosive atmospheres and⁄or harsh environments are encountered. Littelfuse glass probe thermistors have a wide range of applications within the HVAC⁄R, Industrial, Medical, Consumer Electronics, Alternative Energy, Telecommunications, Medical and Environmental Systems and Controls markets.

Options:

  • Non-standard resistance values and tolerances
  • Two glass body lengths (.500" and 1.000")
PropertyValue
Resistance Ω @ 25°C
1000
Resistance Tol ± % @25°C
5
R-T Curve
E
Operating Temperature
-55° to 300°C
R-T Curve
E
Beta K 25-85 Degress
3348
  • High temperature capability to +300°C
  • Excellent long term stability
  • High reliability
  • Solderable lead wires
  • Fast thermal response time

GL102E5J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GL102E5JNTC THERMISTOR 1K OHM 10% GLASS BEADRoHS2/27/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.