background-waves

GQ222J1K

Product Status| Activei

GQ222J1K

| Series: GQ
info

Littelfuse radial leaded glass coated chip thermistors feature excellent long-term stability and reliability as well as fast thermal response time. They are especially suitable for temperature measurement and control where extreme temperatures, corrosive atmospheres and or harsh environments are encountered. Their low cost and excellent reliability make them useful for applications ranging from HVAC to industrial controls to consumer appliances etc.

Options:

  • Non-standard resistance values and tolerances
PropertyValue
Resistance Ω @ 25°C
2252
Resistance Tol ± % @25°C
10
R-T Curve
J
Operating Temperature
-55° to 250°C
R-T Curve
J
Beta K 25-85 Degress
3977
  • High temperature up to +300°C
  • High stability
  • Solderable lead wires
  • Fast thermal response time

GQ222J1K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GQ222J1K

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.