background-waves

GT102B1K

Product Status| Activei

GT102B1K

THERMISTOR, US SENSOR | Series: GT
info

Littelfuse radial leaded glass coated chip thermistors feature excellent long-term stability and reliability as well as a fast thermal response time. They are especially suitable for temperature measurement and control where extreme temperatures, corrosive atmospheres and/or harsh environments are encountered. Their low cost and excellent reliability make them useful for applications ranging from HVAC/R to Industrial Controls to Consumer Appliances.

Options:

  • Non-standard resistance values and tolerances
PropertyValue
Resistance Ω @ 25°C
1000
Resistance Tol ± % @25°C
10
R-T Curve
B
Operating Temperature
-55° to 260°C
R-T Curve
B
Beta K 25-85 Degress
3009
  • High temperature up to +300°C
  • High stability
  • Solderable lead wires
  • Fast thermal response time

GT102B1K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GT102B1KTHERMISTOR, US SENSORRoHS2/27/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.