background-waves

LC103E2K

Product Status| Activei

LC103E2K

NTC THERMISTOR 10K OHM 10% EPOXY BEAD | Series: LC
info

Littelfuse miniature leaded epoxy coated thermistors are manufactured using the same state of the art manufacturing techniques as those used to produce Littelfuse precision interchangeable devices. This results in devices with superior long term reliability characteristics especially suitable for temperature measurement, temperature control and temperature compensation applications.

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
10
R-T Curve
E
Operating Temperature
-55° to 150°C
Beta
3320
R-T Curve
E
  • Low cost
  • High reliability
  • Epoxy encapsulated
  • Small size
  • Fast thermal response time

LC103E2K Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LC103E2KNTC THERMISTOR 10K OHM 10% EPOXY BEADRoHS7/29/2019Pb-Free7/29/2019Pdf IconCoC_RoHS10_LC103E2KPdf IconREACH201_Declaration_LC103E2KDoes Not ContainYes7/29/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.