background-waves

Series: LL-31 MicroMELF-MM

Surface Mount NTC LL-31 MicroMELF Style (220°C)
Product Status| Activei
info

Littelfuse LL-31 “MicroMELF” style glass encapsulated surface mount thermistors are manufactured using super stable NTC chips which are hermetically sealed in a glass package. The result is a device which exhibits excellent long-term reliability and stability even when subjected to severe environmental or thermal conditions. Their uniform dimensions make them especially suitable for use with automatic insertion equipment.

Options:

  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Tape and reel packaging
  • High temperature capability to +220°C
  • Surface mountable
  • Hermetically sealed glass package
  • Low cost
  • Excellent long-term stability

LL-31 MicroMELF-MM Parts

FiltersFilters

LL-31 MicroMELF-MM Applications

black expresso machine with white cup
Pumps, Heaters & Small Motors

As a simplified block diagram shows, a complex system of pumps, motors, and heaters allows coffee makers and espresso machines to grind beans,

Series: MM Resources