background-waves

MM103G1K

Product Status| Activei

MM103G1K

NTC THERMISTOR 10K OHM 10% MELF | Series: LL-31 MicroMELF-MM
info

Littelfuse LL-31 “MicroMELF” style glass encapsulated surface mount thermistors are manufactured using super stable NTC chips which are hermetically sealed in a glass package. The result is a device which exhibits excellent long-term reliability and stability even when subjected to severe environmental or thermal conditions. Their uniform dimensions make them especially suitable for use with automatic insertion equipment.

Options:

  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Tape and reel packaging
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
10
R-T Curve
G
Operating Temperature
-55° to 220°C
Beta
3575
R-T Curve
G
  • High temperature capability to +220°C
  • Surface mountable
  • Hermetically sealed glass package
  • Low cost
  • Excellent long-term stability

MM103G1K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MM103G1KNTC THERMISTOR 10K OHM 10% MELF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.