background-waves

HM104J1A

Product Status| Activei

HM104J1A

NTC THERMISTOR 100K OHM 0.5C MELF | Series: LL-34 MiniMELF-HM
info

Littelfuse LL-34 “MiniMELF” style interchangeable glass encapsulated surface mount thermistors are manufactured using super stable NTC chips which are hermetically sealed in a glass package. The result is a device which exhibits excellent long-term reliability and stability even when subjected to severe environmental or thermal conditions. They are well suited for uses where their interchangeability eliminates the necessity for costly individual circuit calibration. Their uniform dimensions make them especially suitable for use with automatic insertion equipment.

Options:

  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Tape and reel packaging
PropertyValue
Resistance Ω @ 25°C
100000
Resistance Tol ± % @25°C
0.5
R-T Curve
J
Operating Temperature
-55° to 220°C
Beta
3892
Accuracy 0 to 50 Degrees Celsius
±0.5
R-T Curve
J
  • High temperature capability to +220°C
  • Surface mountable
  • Hermetically sealed glass package
  • Low cost
  • Excellent long-term stability

HM104J1A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HM104J1ANTC THERMISTOR 100K OHM 0.5C MELF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.