background-waves

SM222E1K

Product Status| Activei

SM222E1K

NTC THERMISTOR 2.186K OHM MELF | Series: LL-34 MiniMELF-SM
info

Littelfuse LL-34 ''MiniMELF'' style glass encapsulated surface mount thermistors are manufactured using super stable NTC chips which are hermetically sealed in a glass package. The result is a device which exhibits excellent long-term reliability and stability even when subjected to severe environmental or thermal conditions. Their uniform dimensions make them especially suitable for use with automatic insertion equipment.

Options:

  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Tape and reel packaging
PropertyValue
Resistance Ω @ 25°C
2186
Resistance Tol ± % @25°C
10
R-T Curve
E1
Operating Temperature
-55° to 220°C
Beta
3320
R-T Curve
E1
  • High temperature capability to +220°C
  • Surface mountable
  • Hermetically sealed glass package
  • Low cost
  • Excellent long-term stability

SM222E1K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SM222E1KNTC THERMISTOR 2.186K OHM MELF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.