background-waves

NGD3103J3V2NHT001

Product Status| Activei

NGD3103J3V2NHT001

103JG1JE THERMISTOR | Series: NGD
info
NGD3103J3V2NHT001 is an NGD series U-shaped, glass-encapsulated thermistor with the following specifications: Resistance Ohms @25 °C = 10,000 Ω (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 5% (maximum deviation from the nominal resistance value) Notes: Resistance tolerances of ± 1%, 2%, 3%, and 10% are available upon request, exceptions may apply. Packaging in ammo packing, 5000 pcs/ammo box For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
5
R-T Curve
J
Operating Temperature Max (°C)
232
Beta
3892
Dissipation Factor, mW/°C
2
Beta K 25-50 Degrees Celsius
3935
R-T Curve
J
Thermal Time Constant
5
Temperature Coefficient @25°C
-4.4%/°C
Beta K 25-85 Degress
3977

NGD3103J3V2NHT001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
NGD3103J3V2NHT001103JG1JE THERMISTORRoHS5/19/2020Pb-Free5/19/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.