background-waves

NGD3154K3T1NLB001

Product Status| Activei

NGD3154K3T1NLB001

154JG1K THERMISTOR | Series: NGD
info
NGD3154K3T1NLB001 is an NGD series glass-encapsulated thermistor with the following specifications: Resistance Ohms @25 °C = 150,000 Ω (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 10% (maximum deviation from the nominal resistance value) Notes: Resistance tolerances of ± 1%, 2%, 3%, and 5% are available upon request. Available in bulk and tape and reel For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
150000
Resistance Tol ± % @25°C
10
R-T Curve
J
Operating Temperature Max (°C)
300
Beta
3892
Dissipation Factor, mW/°C
2
Beta K 25-50 Degrees Celsius
3935
R-T Curve
J
Thermal Time Constant
5
Temperature Coefficient @25°C
-4.4%/°C
Beta K 25-85 Degress
3977

NGD3154K3T1NLB001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NGD3154K3T1NLB001154JG1K THERMISTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.