background-waves

NPSSE103C3T1NF001

Product Status| Activei

NPSSE103C3T1NF001

USP11491 THERMISTOR | Series: NPSS
info
NPSSE103C3T1NF001 is an NPSS series NTC thermistor with straight, stainless-steel housing and the following specifications: Resistance Ohms @25 °C = 10,000 (nominal resistance at the stated temperature) Accuracy 0 °C to 70 °C = ± 0.2 °C For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
10000
R-T Curve
J
Wire, Cable Type
Teflon
Operating Temperature Max (°C)
150
Beta
3892
Lead Gauge
30
R-T Curve
J
Temperature Coefficient @25°C
-4.4%/°C
Probe Diameter, Ø
0.125
Probe Length, L
2.5
Probe Housing Type
300 SS Straight Rounded End

NPSSE103C3T1NF001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NPSSE103C3T1NF001USP11491 THERMISTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.