background-waves

NPSSH103F3T1NDM01

Product Status| Activei

NPSSH103F3T1NDM01

USP10972 THERMISTOR | Series: NPSS
info
NPSSE103C3T1NF001 is an NPSS series NTC thermistor with straight, stainless-steel housing and the following specifications: Resistance Ohms @25 °C = 10,000 (nominal resistance at the stated temperature) Accuracy 0 °C to 70 °C = ± 0.2 °C For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
1
R-T Curve
J
Wire, Cable Type
2 Conductor PVC Insulated, Zipcord
Operating Temperature Max (°C)
105
Beta
3892
Lead Gauge
24
Beta K 25-50 Degrees Celsius
3935
R-T Curve
J
Temperature Coefficient @25°C
-4.4%/°C
Probe Diameter, Ø
0.25
Probe Length, L
2
Beta K 25-85 Degress
3977
Probe Housing Type
300 SS Straight Flat End

NPSSH103F3T1NDM01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NPSSH103F3T1NDM01USP10972 THERMISTORRoHS9/30/2019Pb-Free9/30/2019Yes9/30/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.